Product Classification  
Product Type   Grounding lug
   
Dimensions  
Length   1.08 m   |   3.54 ft
Width   15.24 mm   |   0.60 in
   
General Specifications  
Includes   Lug
Lug Attachment   Field attached
Lug Type   Two-hole lug
Material Type   Tinned copper
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Thread Size   3/8 in   |   M10   |   M8
   
Packed Dimensions  
Height   3.0 cm   |   1.2 in
Length   12.0 cm   |   4.7 in
Shipping Weight   0.25 kg   |   0.55 lb
Width   12.0 cm   |   4.7 in
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
Installation Instruction

Product Selection Guide

Add Cancel
Powered By OneLink