245173

Cold shrink Kit for 1/2 in through 3/8 in cable to 1/2 in through 3/8 in cable

Product Classification  
Product Type   Cold shrink kit
   
Dimensions  
Nominal Size   1/2 in   |   3/8 in
Cable Diameter for Seal, maximum   21.34 mm   |   0.84 in
Cable Diameter for Seal, minimum   7.37 mm   |   0.29 in
Inner Diameter   53.09 mm   |   2.09 in
Length   202.95 mm   |   7.99 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   One 1/2 in–3/8 in to 1/2 in–3/8 in
Color   Black
Includes   One EPDM rubber tube   |   One sealing foam strip
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   300.0 mm   |   11.8 in
Length   75.9 mm   |   3.0 in
Shipping Weight   0.14 kg   |   0.30 lb
Width   75.9 mm   |   3.0 in