CH-1-14-85M-KT-25

Metal Hanger Kit for 1-1/4 in RADIAX® Radiating cable, Standoff included

Product Classification  
Brand   RADIAX®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
   
Environmental Specifications  
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Hanger Type   Hanger kits
Accessories   Hangers
Cable Type   Smoothwall
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 1
Ordering Note   CommScope® non-standard product
Package Quantity   25
   
Mechanical Specifications  
Hanger Spacing, maximum   1.3 m   |   4.3 ft
   
Packed Dimensions  
Height   170.0 mm   |   6.7 in
Length   375.0 mm   |   14.8 in
Shipping Weight   4.10 kg   |   9.04 lb
Width   230.0 mm   |   9.1 in
Add Cancel
Powered By OneLink