alert
Obsolete

This product was discontinued on: June 30, 2013

Replaced By:
DHK-78-6-P
Double Hanger Kit for 7/8 in coaxial cable, triple stack; includes hardware and angle adapter
For other alternatives, please contact us for more information.

DHK-78-4-10

Double Hanger Kit for 7/8 in coaxial cable, double stack; includes hardware and angle adapte kit of ten

Product Classification  
Brand   ValuSite™
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   28.194 mm   |   1.110 in
Compatible Diameter, minimum   26.670 mm   |   1.050 in
Height   101.60 mm   |   4.00 in
Length   93.46 mm   |   3.68 in
Width   26.21 mm   |   1.03 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   4
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Corrosion proof coated metal   |   Engineered plastic
Maximum Stack Height 2
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   33.5 cm   |   13.2 in
Length   14.5 cm   |   5.7 in
Shipping Weight   0.57 kg   |   1.25 lb
Width   17.0 cm   |   6.7 in
Add Cancel
Powered By OneLink