HSG-M29-ADPT

HELIAX® SureGuard® sealing adpapter for fully threaded device ports that will form a weather seal with the HELIAX® SureGuard Boots (HSG-LDF4, HSG-LDF4-DR, HSG-FSJ4 and HSG-FSJ4-DR)

Product Classification  
Brand   HELIAX®   |   SureGuard®
Product Type   Weatherproofing boot
   
Dimensions  
Inner Diameter   28.30 mm   |   1.11 in
Length   12.00 mm   |   0.47 in
Width   35.50 mm   |   1.40 in
   
Environmental Specifications  
Installation Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
   
General Specifications  
Application   Provides moisture seal for fully threaded device ports
Applications per Kit   Ten device connections
Color   Black
Material Type   Thermoplastic elastomer (TPE)
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Device Port Interface   7-16 DIN Female
Thread Size   M29
UV Resistance Test Method   ASTM G154-12a
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   IEC 60068-2-11   |   IEC 60529:2001, IP68
   
Packed Dimensions  
Height   25.5 mm   |   1.0 in
Length   140.0 mm   |   5.5 in
Shipping Weight   37.00 g   |   0.08 lb
Width   120.0 mm   |   4.7 in
Add Cancel
Powered By OneLink