ST-SVP40

Solar/Video Embedded Communication Pole, 40 ft

  • Hinged design
  • No climbing necessary for equipment installation
  • Single person service
  • Secure locking
Product Classification  
Product Type   Monopole
   
Dimensions  
Height   12.2 m   |   40.0 ft
Mounting Diameter, maximum   276.9 mm   |   10.9 in
Mounting Diameter, minimum   114.3 mm   |   4 1/2 in
Weight   211.1 kg   |   465.5 lb
   
Environmental Specifications  
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Foundation   Embedded
Monopole Capability Type   Light duty
Application   Solar   |   Supervisory Control and Data Acquisition (SCADA)/Video surveillance
Equipment Load Rating   Omni antenna   |   Solar panel   |   Telecommunications unit
Includes   Ground tab   |   Hand holes   |   Lightning rod   |   Monopole
Material Type   Hot dip galvanized steel
Monopole Design   Round conical
Optional Accessories   Antenna mounts   |   Ballast mounting kit   |   Cabinet mounts   |   Solar mounts   |   Video mounts
Package Quantity   1
Add Cancel
Powered By OneLink