ST-FBP40

Embedded Oil and Gas, Energy, and Utility Pole, 40 ft

  • Quick deploy embedment
  • Collar mounting
Product Classification  
Product Type   Monopole
   
Dimensions  
Height   12.2 m   |   40.0 ft
Mounting Diameter, maximum   304.8 mm   |   12 in
Mounting Diameter, minimum   160.0 mm   |   6.3 in
Weight   405.1 kg   |   893.0 lb
   
Environmental Specifications  
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Foundation   Base
Monopole Capability Type   Medium duty
Application   Multi-point telecommunications   |   Point-to-point communications
Equipment Load Rating   18 in microwave reflector   |   Omni antenna   |   Telecommunications unit
Includes   Ground tab   |   Hand holes   |   Lightning rod   |   Monopole   |   Safety-climb   |   Step pegs
Material Type   Hot dip galvanized steel
Monopole Design   Round conical
Optional Accessories   Antenna mounts   |   Cabinet mounts   |   Removable step pegs   |   Solar mounts
Package Quantity   1
Add Cancel
Powered By OneLink