ST-DBH60

Double Hinged Pole, 60 ft

  • Hoist-operated, counterbalanced hinged design
  • No climbing necessary for equipment installation
  • Single person service
  • Rivet nut mounting
  • Secure locking
Product Classification  
Product Type   Monopole
   
Dimensions  
Height   18.3 m   |   60.0 ft
Mounting Diameter, maximum   342.9 mm   |   13 1/2 in
Mounting Diameter, minimum   199.6 mm   |   7.9 in
Weight   910.8 kg   |   2008.0 lb
   
Environmental Specifications  
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Foundation   Base
Monopole Capability Type   Heavy duty
Application   Positive train control/Centralized traffic control (PTC/CTC communications)
Equipment Load Rating   2 ft microwave reflector   |   Solar panel   |   Telecommunications unit
Includes   Ground tab   |   Hand holes   |   Lightning rod   |   Monopole   |   Safety-climb   |   Step pegs
Material Type   Hot dip galvanized steel
Monopole Design   Round conical
Optional Accessories   Antenna mounts   |   Cabinet mounts   |   Hoist   |   Solar mounts
Package Quantity   1
Add Cancel
Powered By OneLink