HG-064103-114

Grommet with 3 x 10 mm hole and 4 X 6 mm hole for 1-1/4 in SnapStack or Click-on Hanger (photo illustrates typical grommet)

Product Classification  
Product Type   Grommet
   
Dimensions  
Height   55.60 mm   |   2.19 in
Width   44.70 mm   |   1.76 in
   
General Specifications  
Adapter Type   Adapter
Cables per Hanger   7
Color   Black
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Packed Dimensions  
Shipping Weight   0.86 kg   |   1.90 lb
Add Cancel
Powered By OneLink