alert
Obsolete

This product was discontinued on: January 21, 2019

Replaced By:
SSH-M
SnapStak® Plus Adjustable Hanger for 14mm to 25mm Cable - No Grommets Required. For patents, see www.cs-pat.com.
For other alternatives, please contact us for more information.

SSH-25

Snap-In Hanger and Grommet kit with reinforcement bar for HELIAX® FiberFeed® Cables, 28-29 mm

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
Compatible Diameter, maximum   29.000 mm   |   1.142 in
Compatible Diameter, minimum   28.000 mm   |   1.102 in
Height   55.00 mm   |   2.17 in
Length   59.70 mm   |   2.35 in
Width   45.70 mm   |   1.80 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Hanger kits
Cables per Hanger   1
Color   Black   |   Silver
Includes   Cushion
Material Type   Stainless steel
Maximum Stack Height 2
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink