320024-000   |   JM-TRI-50B167SG

Jackmoon Triplex Duct Plug, Size 5.00, for up to 3 cables with outer diameter between 38.1 and 42.4 mm

  • Split design for retrofitting without disassembly
  • Anchors and organizes subducts or multiple duct systems
  • Eliminates duct-edge abrasion to cables
  • Excellent for supporting cables at the tops of risers
  • Expandable gasket allows for expansion and contraction of cables or subducts without leakage
Product Classification  
Brand   Jackmoon®
Product Type   Duct plug, triplex
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Cable Diameter, maximum   42.40 mm
Cable Diameter, minimum   38.10 mm
Conduit Inner Diameter, maximum   135.90 mm
Conduit Inner Diameter, minimum   128.00 mm
Net Weight   2.5 lb
   
Environmental Specifications  
Environmental Space   Handholes   |   Manholes
Qualification Standards   IEC 60068-2-17, 5 m waterhead
   
General Specifications  
Application   Cables   |   Pipes   |   Subducts
Body Style   Round
Cables/Pipes Supported, quantity   3
Color   Green
Package Quantity   1
   
Material Specifications  
Material Type   PVC
Sealant Type   Chloroprene rubber