CS-PWRCN

Cold shrink kit for Ericsson RRU power connector or 3/8” cable with 4.3-10 connector to device with 4.3-10 connector

Product Classification  
Product Type   Cold shrink kit
   
Dimensions  
Nominal Size   1/2 in
Cable Diameter for Seal, maximum   12.70 mm   |   0.50 in
Cable Diameter for Seal, minimum   9.53 mm   |   0.38 in
Length   152.40 mm   |   6.00 in
   
General Specifications  
Application   Protects connector from corrosion
Applications per Kit   One 1/2 in–7/8 in
Color   Gray
Includes   One Silicone Rubber Tube
Material Type   Silicone rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation   ≥2000 hours
   
Packed Dimensions  
Height   5.1 cm   |   2.0 in
Length   17.8 cm   |   7.0 in
Shipping Weight   0.08 kg   |   0.18 lb
Width   5.1 cm   |   2.0 in