Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
Compatible Diameter, maximum   51.054 mm   |   2.010 in
Compatible Diameter, minimum   49.530 mm   |   1.950 in
Height   48.00 mm   |   1.89 in
Length   137.00 mm   |   5.39 in
Width   71.00 mm   |   2.80 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Double block hanger
Cables per Hanger   2
Color   Black
Material Type   30% glass filled polypropylene (PP)
Maximum Stack Height 3
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Mounting   3/8 in (M10) drilled cable ladder
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   5.1 cm   |   2.0 in
Length   30.5 cm   |   12.0 in
Shipping Weight   1.38 kg   |   3.04 lb
Width   25.4 cm   |   10.0 in