Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/4 in
Compatible Diameter, maximum   9.000 mm   |   0.354 in
Compatible Diameter, minimum   7.000 mm   |   0.276 in
Height   36.00 mm   |   1.42 in
Length   32.00 mm   |   1.26 in
Width   19.00 mm   |   0.75 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Double block hanger
Cables per Hanger   2
Color   Black
Material Type   30% glass filled polypropylene (PP)
Maximum Stack Height 3
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Mounting   Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   3.8 cm   |   1.5 in
Length   14.0 cm   |   5.5 in
Shipping Weight   0.11 kg   |   0.24 lb
Width   10.2 cm   |   4.0 in