Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   3/8 in
Compatible Diameter, maximum   12.000 mm   |   0.472 in
Compatible Diameter, minimum   10.000 mm   |   0.394 in
Height   36.00 mm   |   1.42 in
Length   43.00 mm   |   1.69 in
Width   24.00 mm   |   0.94 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Double block hanger
Cables per Hanger   2
Color   Black
Material Type   30% glass filled polypropylene (PP)
Maximum Stack Height 3
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Mounting   Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   3.8 cm   |   1.5 in
Length   17.8 cm   |   7.0 in
Shipping Weight   0.14 kg   |   0.30 lb
Width   12.7 cm   |   5.0 in