101192-000   |   T-DUX-90

TDUX - Inflatable Duct Seal, size 90

  • Flexible and reliable wraparound inflatable sealing system for cables
  • Fast and easy to install or remove, even when water is flowing out of the duct
  • Independent of duct or cable ovality
  • Water and airtight up to 50 kPa (7 psi)
  • Environmentaly friendly, non-toxic and resistant to chemicals
Product Classification  
Product Type   Cable duct seal
Product Series   TDUX
Regional Availability   Latin America   |   North America
   
Dimensions  
Cable Diameter, maximum   83.00 mm
Cable Diameter, minimum   22.00 mm
Conduit Inner Diameter, maximum   100.00 mm
Conduit Inner Diameter, minimum   60.00 mm
Length   422.00 mm
Width   120.00 mm
   
Environmental Specifications  
Installation Temperature   -5 °C to +40 °C (+23 °F to +104 °F)
   
General Specifications  
Includes   Inflatable bladder with sealing mechanism
Ordering Note   When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used
Package Quantity   10
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink