Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

848594-000 | T-DUX-45

  • Available in:
  • Latin America
  • North America

TDUX - Inflatable Duct Seal, size 45

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Flexible and reliable wraparound inflatable sealing system for cables
  • Fast and easy to install or remove, even when water is flowing out of the duct
  • Independent of duct or cable ovality
  • Water and airtight up to 50 kPa (7 psi)
  • Environmentaly friendly, non-toxic and resistant to chemicals

Product Classification

Regional Availability Latin America | North America
Product Type Cable duct seal
Product Series TDUX
Ordering Note When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used

Dimensions

Width 120 mm | 4.724 in
Length 183 mm | 7.205 in
Cable Diameter, maximum 32 mm | 1.26 in
Cable Diameter, minimum 14 mm | 0.551 in
Conduit Inner Diameter, maximum 45 mm | 1.772 in
Conduit Inner Diameter, minimum 32.5 mm | 1.28 in

Dimension Drawing

Click on image to enlarge.

Environmental Specifications

Installation temperature -5 °C to +40 °C (+23 °F to +104 °F)

Packaging and Weights

Included Inflatable bladder with sealing mechanism
Packaging quantity 10
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
Regional Availability Latin America | North America
Product Type Cable duct seal
Product Series TDUX
Ordering Note When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used

Dimensions

Width 120 mm | 4.724 in
Length 183 mm | 7.205 in
Cable Diameter, maximum 32 mm | 1.26 in
Cable Diameter, minimum 14 mm | 0.551 in
Conduit Inner Diameter, maximum 45 mm | 1.772 in
Conduit Inner Diameter, minimum 32.5 mm | 1.28 in

Environmental Specifications

Installation temperature -5 °C to +40 °C (+23 °F to +104 °F)

Packaging and Weights

Included Inflatable bladder with sealing mechanism
Packaging quantity 10
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
Installation Instruction

Product Specification

Installation Instruction

Product Specification