Product Classification  
Product Type   Gland kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   EPMM Rubber   |   Nylon 66
   
Dimensions  
Height   46.50 mm   |   1.83 in
Width   30.50 mm   |   1.20 in
   
Environmental Specifications  
Environmental Space   Indoor
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   CE
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Application   Used in conjunction with HD,UD and EHD Panels
Color   Black
Package Quantity   12
Packaging Type   Bag   |   Carton
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink