FA-FWS-E-1

HELIAX® FiberFeed® Weatherproofing Shroud compatible with Ericsson fiber antenna interface, UL94 V0, PPS material

Product Classification  
Brand   FiberFeed®   |   HELIAX®
Product Type   Weatherproofing shroud
   
Dimensions  
Length   104.00 mm   |   4.09 in
Width   35.00 mm   |   1.38 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Application   Provides moisture seal for fiber connections
Color   Black
Material Type   Engineered plastic
Ordering Note   CommScope® standard product (Global)
Package Quantity   1
   
Mechanical Specifications  
Weather Resistance Test Method   IEC 60529:2001, IP67
Add Cancel
Powered By OneLink