1-1553128-2   |   FT ZIP 2MM, AQ

Furcation Tubing for Optical Fiber, indoor, PVC jacket, PVDF tubing, 0.5/2.0 mm, with strength member, aqua

  • Protects optical fibers during and after the connector termination process
  • Easy fiber insertion and wide variety of colors for fast fiber identification
  • Low shrinkage and superior resistance to chemicals and temperature
Product Classification  
Product Type   Furcation tubing
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Inner Diameter, nominal   0.500 mm   |   0.020 in
Length   1000.00 m
Outer Diameter, nominal   2.000 mm   |   0.079 in
Weight   7.7 kg/km
   
Environmental Specifications  
Environmental Space   Indoor
Installation Temperature   -0 °C to +70 °C (-32 °F to +158 °F)
Operating Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Application   For use with all fiber connector types   |   For use with singlemode and multimode optical fibers
Color   Aqua
Includes   Aramid strength members
Package Quantity   1
Packaging Type   Reel
   
Material Specifications  
Material Type   PVC   |   PVDF
   
Mechanical Specifications  
Minimum Bend Radius, Installation   3.00 mm
Minimum Bend Radius, Long Term   5.00 mm
Shrinkage, maximum   0 ppm
   
Outline Drawing  
Click on image below to enlarge.