CX8714-000   |   FAST-1/2-ANT-L-CN02

FAST Weatherproofing Gel Sealed Antenna Transition Boot, ½ inch Jumper to DIN connector

  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal
Product Classification  
Product Series   FAST
Product Type   Weatherproofing boot
Regional Availability   Asia
   
Dimensions  
Nominal Size   1/2 in
Cable Diameter for Seal, maximum   17.00 mm   |   0.67 in
Cable Diameter for Seal, minimum   13.00 mm   |   0.51 in
Inner Diameter   26.00 mm   |   1.02 in
Length   93.50 mm   |   3.68 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method   IP68
   
General Specifications  
Application   ½” Jumper to DIN connector
Color   Black
Material Type   Engineered plastic
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink