847429-000   |   GSIC-1/2-ANT-L-00-PLUGS

GSIC Weatherproofing Gel Sealed Antenna Termination Boot, 1/2 inch Jumper, 117 mm long

  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal
Product Classification  
Product Series   GSIC
Product Type   Weatherproofing boot
Regional Availability   Latin America   |   North America
   
Dimensions  
Cable Diameter for Seal, maximum   17.00 mm   |   0.67 in
Cable Diameter for Seal, minimum   13.00 mm   |   0.51 in
Inner Diameter   26.00 mm   |   1.02 in
Length   117.00 mm   |   4.61 in
   
Environmental Specifications  
Operating Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Weatherproofing Method   IP68
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Color   Black
Material Type   Engineered plastic
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink