CK1834-000   |   FAST-GGND-0078-CN01

FAST Weatherproofing Gel Sealed Grounding Transition Boot, ground line on 7/8 inch Feeder

  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal
Product Classification  
Product Series   FAST
Product Type   Weatherproofing boot
Regional Availability   Asia
   
Dimensions  
Cable Diameter for Seal, maximum   29.00 mm   |   1.14 in
Cable Diameter for Seal, minimum   27.00 mm   |   1.06 in
Inner Diameter   32.00 mm   |   1.26 in
Length   55.00 mm   |   2.17 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method   IP68
   
General Specifications  
Application   Ground line on 7/8” Feeder
Color   Black
Material Type   Engineered plastic
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink