012976-000   |   JM-BUS-167JMB102

Jackmoon Bushing Sleeve, Size 1.67, one cable hole with diameter of 25.9 mm

  • Anchors and organizes subducts or multiple duct systems
  • Eliminates duct-edge abrasion to cables
  • Excellent for supporting cables at the tops of risers
  • Expandable gasket allows for expansion and contraction of cables or subducts without leakage
  • Split design for retrofitting without disassembly
Product Classification  
Brand   Jackmoon®
Product Type   Bushing sleeve
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Cable Diameter, nominal   25.90 mm
   
Environmental Specifications  
Environmental Space   Handholes   |   Manholes
Qualification Standards   IEC 60068-2-17, 5 m waterhead
   
General Specifications  
Application   Cables   |   Pipes   |   Subducts
Body Style   Round
Cables/Pipes Supported, quantity   1
Color   Red
Package Quantity   1
   
Material Specifications  
Sealant Type   Chloroprene rubber
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Building Information Modeling (BIM) Objects

Installation Instruction

Visio Stencil

Add Cancel
Powered By OneLink