277484-000   |   JM-HEX-60G167SG

Jackmoon Custom Duct Plug, Size 6.00, for up to 6 cables with outer diameter between 38.1 and 41.9 mm

  • Anchors and organizes subducts or multiple duct systems
  • Eliminates duct-edge abrasion to cables
  • Excellent for supporting cables at the tops of risers
  • Expandable gasket allows for expansion and contraction of cables or subducts without leakage
  • Split design for retrofitting without disassembly
Product Classification  
Brand   Jackmoon®
Product Type   Duct plug, custom
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Cable Diameter, maximum   41.90 mm
Cable Diameter, minimum   38.10 mm
Conduit Inner Diameter, maximum   157.00 mm
Conduit Inner Diameter, minimum   151.90 mm
   
Environmental Specifications  
Environmental Space   Handholes   |   Manholes
Qualification Standards   IEC 60068-2-17, 5 m waterhead
   
General Specifications  
Application   Cables   |   Pipes   |   Subducts
Body Style   Round
Cables/Pipes Supported, quantity   6
Color   Black
Includes   Coated metal compression plates
Package Quantity   1
   
Material Specifications  
Material Type   PVC
Sealant Type   Chloroprene rubber