alert
Obsolete

This product was discontinued on: January 1, 2019

For other alternatives, please contact us for more information.

403620-000   |   JM-SIM-40S303HG

Jackmoon Simplex Duct Plug, Size 3.80, for up to 1 cable with outer diameter between 73.7 and 77.0 mm

  • Anchors and organizes subducts or multiple duct systems
  • Eliminates duct-edge abrasion to cables
  • Excellent for supporting cables at the tops of risers
  • Expandable gasket allows for expansion and contraction of cables or subducts without leakage
  • Split design for retrofitting without disassembly
Product Classification  
Brand   Jackmoon®
Product Type   Duct plug, simplex
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Cable Diameter, maximum   77.00 mm
Cable Diameter, minimum   73.70 mm
Conduit Inner Diameter, maximum   101.30 mm
Conduit Inner Diameter, minimum   95.00 mm
   
Environmental Specifications  
Environmental Space   Handholes   |   Manholes
Qualification Standards   IEC 60068-2-17, 5 m waterhead
   
General Specifications  
Application   Cables   |   Pipes   |   Subducts
Body Style   Round
Cables/Pipes Supported, quantity   1
Color   White
Package Quantity   1
   
Material Specifications  
Material Type   PVC
Sealant Type   Chloroprene rubber