alert
Obsolete

This product was discontinued on: November 4, 2015

Replaced By:
43094
Lace-up Hoisting Grip for 1/2 in coaxial cable and elliptical waveguide 180 and 220
For other alternatives, please contact us for more information.

252107

Lace-up Hoisting Grip for 1/2 in corrugated, smoothwall, and braided coaxial cable

Product Classification  
Brand   I-Line
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/2 in
Grip Length, minimum   254.00 mm   |   10.00 in
Leader Length, minimum   177.80 mm   |   7.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Tin-coated bronze
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   27.0 cm   |   10.6 in
Width   8.0 cm   |   3.1 in
Shipping Weight   0.20 kg   |   0.44 lb
Add Cancel
Powered By OneLink