alert
Obsolete

This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.
Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/2 in
Grip Length, minimum   254.00 mm   |   10.00 in
Leader Length, minimum   177.80 mm   |   7.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   350 lb
   
Packed Dimensions  
Height   2.5 cm   |   1.0 in
Length   12.7 cm   |   5.0 in
Width   17.8 cm   |   7.0 in
Shipping Weight   0.65 kg   |   1.44 lb