SA-1TR

PIM-free Multifunction Adapter for SnapTak Hangers

  • Snaps into 3/4" holes to provide 1 inch standoff
  • Threads into 3/8" & 1/2" bolts & U-bolts to launch hangers
  • Snaps between SnapTak hangers to provide 360 degree hanger rotation
  • For patents see www.cs-pat.com
Product Classification  
Brand   PIM-guard
Product Type   Adapter
   
Dimensions  
Height   26.00 mm   |   1.02 in
Length   29.00 mm   |   1.14 in
Width   29.00 mm   |   1.14 in
   
General Specifications  
Adapter Type   Stand-off adapter
Color   Black
Material Type   Engineered plastic
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Environmental Strength Capability   Double cable weight
Maximum Loading   Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416
Mounting   1/2 in threads   |   3/4 in through hole   |   3/8 in threads
UV Resistance, minimum with no degradation   ≥1000 hours
Vibration Survival   ≥4 hours at resonant frequency
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   0.15 kg   |   0.33 lb
Width   13.0 cm   |   5.1 in