Products

de 11582 resultados encontrados
Ver:
Comparar

Filtros

Featured
FACT-MODULES
Base Product
FACT-MODULES
FACT® MPO Fiber Panel Modules
FACT-MODULES
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Fiber module
  • Interface, front: LC/APC | LC/UPC
  • Interface, rear: MPO
  • Functionality: Breakout
FACT-MODULES
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Fiber module
  • Interface, front: LC/APC | LC/UPC
  • Interface, rear: MPO
  • Functionality: Breakout
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
FACT-PNL-ACCESSORIES
Base Product
FACT-PNL-ACCESSORIES
FACT® ODF Fiber Panel Accessories
FACT-PNL-ACCESSORIES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Cable termination kit
FACT-PNL-ACCESSORIES
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Cable termination kit
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
FOSC-650
Base Product
FOSC-650
FOSC650 Fiber Optic Splice Closures
FOSC-650
  • Regional Availability: Latin America | North America
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.600 in
FOSC-650
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.600 in
  • Regional Availability: Latin America | North America
Featured
NG4-CABLED-MODULES
Base Product
NG4-CABLED-MODULES
NG4access® Cabled Modules available in all module sizes and fiber counts up to 864 fibers
NG4-CABLED-MODULES
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, rear: LC/APC | LC/UPC | MPO | SC/APC | SC/UPC | Stub tail
NG4-CABLED-MODULES
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, rear: LC/APC | LC/UPC | MPO | SC/APC | SC/UPC | Stub tail
  • Regional Availability: Latin America | North America
Featured
NG4-MODULES
Base Product
NG4-MODULES
NG4access® MPO Module, singlemode
NG4-MODULES
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
NG4-MODULES
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
  • Regional Availability: Latin America | North America
Featured
NG4-MON-MODULES
Base Product
NG4-MON-MODULES
NG4access Monitoring Module
NG4-MON-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-MON-MODULES
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-SPLICE-TRAYS
Base Product
NG4-SPLICE-TRAYS
NG4access® Splice Tray
NG4-SPLICE-TRAYS
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
NG4-SPLICE-TRAYS
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
  • Regional Availability: Latin America | North America
Featured
NG4-SPLTR-MODULES
Base Product
NG4-SPLTR-MODULES
NG4access Splitter Module
NG4-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
NG4-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-WDM-MODULES
Base Product
NG4-WDM-MODULES
NG4access xWDM Module
NG4-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: CWDM module | DWDM module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-WDM-MODULES
  • Product Type: CWDM module | DWDM module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PROPEL-ADAPTER-PACKS
Base Product
PROPEL-ADAPTER-PACKS
Four sizes of interchangeable Propel fiber pass-through adapter packs provide the breadth of capabilities for virtually any configuration.
PROPEL-ADAPTER-PACKS
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
PROPEL-ADAPTER-PACKS
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
PROPEL-MODULES
Base Product
PROPEL-MODULES
Four sizes of interchangeable Propel fiber modules provide the breadth of capabilities for virtually any configuration.
PROPEL-MODULES
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
PROPEL-MODULES
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
Featured
PROPEL-PANELS
Base Product
PROPEL-PANELS
Propel Series Sliding Fiber Optic Panels
PROPEL-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
PROPEL-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
datacenter-ebook-500x281
Libro electrónico

Tendencias de data centers 2023

datacenter-ebook-500x281
Libro electrónico

Tendencias de data centers 2023

green-ribbon-hero500
White Paper

Estrategias para un data center conectado y eficiente

5AzFYyXr5TvY8qz7nxt2n3
Video

Migración a alta velocidad: ancho de banda sin límites

Ver