Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F028BBS3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types UG-599/U and UG-599/U, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-599/U
Interface 2 UG-599/U

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Attenuation 3.28 dB/m | 1 dB/ft
Average Power 75 W
Operating Frequency Band 26.5 – 40.1 GHz
Peak Power 20 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-599/U
Interface 2 UG-599/U

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Attenuation 3.28 dB/m | 1 dB/ft
Average Power 75 W
Operating Frequency Band 26.5 – 40.1 GHz
Peak Power 20 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification