C100-BNFSR-2M
CNT-100 CNT® Jumper with interface types N Bulkhead Female and SMA Male Right Angle, 2 m
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-100 |
General Specifications
Body Style, Connector A | Bulkhead |
Body Style, Connector B | Right angle |
Cable Family | CNT-100 |
Interface, Connector A | N Female |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 2 m | 6.562 ft |
Nominal Size | 0.100 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.329 | 17.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-100 |
General Specifications
Body Style, Connector A | Bulkhead |
Body Style, Connector B | Right angle |
Cable Family | CNT-100 |
Interface, Connector A | N Female |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 2 m | 6.562 ft |
Nominal Size | 0.100 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.329 | 17.00 |
Click on image to enlarge. |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse