Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-180

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Multi-Sector Roof Frame Only, 10 ft face, Non-Penetrating Sled (MT-181) and pipe sold separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Non-penetrating

Dimensions

Height 3124.2 mm | 123 in
Face Width 3.048 m | 10 ft
Width 3124.2 mm | 123 in
Length 1.524 m | 5 ft
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mount | U-bolts
Packaging quantity 1
Weight, net 211.2 kg | 465.616 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Non-penetrating

Dimensions

Height 3124.2 mm | 123 in
Face Width 3.048 m | 10 ft
Width 3124.2 mm | 123 in
Length 1.524 m | 5 ft
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mount | U-bolts
Packaging quantity 1
Weight, net 211.2 kg | 465.616 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification