Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3713

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Universal Antenna Mount for Concealment, Tripod, and Flagpole applications. Mounts to Poles 4.5" to 13.0" OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Tripod mount component
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round member

Dimensions

Height 101.6 mm
Width 330.2 mm
Length 0.335 m
Mounting Diameter, maximum 330.200 mm | 13 in
Mounting Diameter, minimum 114.300 mm | 4.5 in
Stand-off Distance 45.720 mm | 1.8 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Threaded rod
Packaging quantity 1

Product Classification

Portfolio CommScope®
Product Type Tripod mount component
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round member

Dimensions

Height 101.6 mm
Width 330.2 mm
Length 0.335 m
Mounting Diameter, maximum 330.200 mm | 13 in
Mounting Diameter, minimum 114.300 mm | 4.5 in
Stand-off Distance 45.720 mm | 1.8 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Threaded rod
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification