Press Releases

September 15, 2019

CommScope Announces Wi-Fi 6® Smart Media Device and IP Client Platforms

CommScope today announced two next-generation additions to its RDK Video Accelerator portfolio: a Smart Media Device (SMD) platform 7852 featuring Wi-Fi 6® connectivity, as well as an IP Client VIP7802 with Wi-Fi 6®. Both devices include AOMedia Video 1 (AV1) and high dynamic range (HDR) capabilities. more

19_RDX_IBC_ektron

September 12, 2019

Altice France Taps into CommScope Technology to Launch New Smart Media Device

ARRIS (now part of CommScope via acquisition) today announced that Altice France is collaborating with CommScope to bring a personalised connected home experience to its SFR subscribers. Altice’s SFR Box 8 Smart Media Device represents the next phase of customer experience engagement as it aggregates services that consumers love. ARRIS and Altice France jointly engaged on the design of the platform, which is the newest offering from ARRIS. more

19_IBC_Altice_Ektron

September 11, 2019

SKY Perfect JSAT Corporation Chooses CommScope to Enhance Pay TV Experience

One of Japan’s leading pay television operators has chosen CommScope to provide set-tops for its SKY PerfecTV! Premium Service. SKY Perfect JSAT Corporation is introducing CommScope’s PT-SH700A high-definition (HD) set-top which features HD Pay TV channels and on-demand services for SKY PerfecTV! Premium Service subscribers. more

19_IBC_Sky_perfect-ektron

July 29, 2019

ARRIS and TDS Telecom to Deploy Android TV™ Set-Top

ARRIS (now part of CommScope) and TDS Telecom (TDS®) today announced plans to deploy an Android TV™ set-top solution for the TDS Cloud TV Platform called TDS TV+. TDS plans to launch the cloud-based, IP video delivery solution later this year, beginning in its cable footprint in central Oregon. The solution addresses consumer demand for a simple, efficient, and easy-to-use video solution. more

19_ARRIS_TDS_Android

April 8, 2019

ARRIS Offers RDK Lab Accelerator to Support the Rapid Development of New Video Applications

ARRIS (now part of CommScope via acquisition) today announced the availability of the RDK Lab Accelerator, a solution jointly developed by ARRIS, Metrological and RDK Management. The RDK Lab Accelerator is based on the ARRIS® VIP5202W UHD IP set-top and provides the RDK community an efficient application development platform that uses the latest RDK application framework and the pre-integrated Metrological App Store. more

ARRIS_RDK_Ektron

September 9, 2016

Telefónica Selects ARRIS as Strategic Partner for Global, Next-Generation Set-Tops

ARRIS's new set-top platform will power HD and UHD video services in Europe and Latin America SUWANEE, Ga. , Sept. 9, 2016 /PRNewswire/ -- Telefónica has selected ARRIS International, plc (NASDAQ: ARRS) to develop a comprehensive range of new set-tops. more

commscope-logo

September 8, 2016

Intigral Selects ARRIS Wireless HEVC Set-Tops in the Middle East

ARRIS Global Services Provides Integration Expertise to Optimize Set-Top Introduction DUBAI, United Arab Emirates , Sept. 8, 2016 /PRNewswire/ --  Intigral , a leading provider of video delivery solutions in the MENA region, has selected ARRIS International, plc . more

commscope-logo