Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • 3X-V65S-C3-3XR
    6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.

3X-V65S-GC3-3XR

6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET. Contains internal GPS antenna.
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Three DualPol® antennas under one radome
  • Fully integrated flange mounting system for ease of installation
  • Aesthetically pleasing concealment solution for tough zoning areas
  • 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom
Specifications

General Specifications

Antenna Type Small Cell
Polarization ±45°
Band Single band
Color Light gray
GPS Connector Interface 4.1-9.5 DIN Female
GPS Connector Quantity 1
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Internal GPS frequency band 1575.42 MHz
Internal GPS VSWR 2
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male
RET Interface, quantity 1 male

Dimensions

Length 596 mm | 23.465 in
Outer Diameter 200 mm | 7.874 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal RET High band (3)

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 13.2 13.7 13.9 14.4 14.3
Beamwidth, Horizontal, degrees 74 73 72 68 71
Beamwidth, Vertical, degrees 18.7 17.5 16.7 14.6 13.6
Beam Tilt, degrees 0–20 0–20 0–20 0–20 0–20
USLS (First Lobe), dB 12 13 13 14 14
Front-to-Back Ratio at 180°, dB 30 27 26 27 32
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -150 -150
Input Power per Port, maximum, watts 300 300 300 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 13.0 13.4 13.5 14.1 14.2
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.3 ±0.3 ±0.5 ±0.6
Gain by Beam Tilt, average, dBi 0 ° | 12.9
10 ° | 13.1
20 ° | 13.0
0 ° | 13.3
10 ° | 13.4
20 ° | 13.3
0 ° | 13.5
10 ° | 13.6
20 ° | 13.3
0 ° | 14.1
10 ° | 14.2
20 ° | 13.6
0 ° | 14.1
10 ° | 14.3
20 ° | 13.2
Beamwidth, Horizontal Tolerance, degrees ±2.5 ±2.6 ±3.1 ±4.7 ±4.1
Beamwidth, Vertical Tolerance, degrees ±1.3 ±0.9 ±1.2 ±1.2 ±1
USLS, beampeak to 20° above beampeak, dB 15 16 15 16 15
Front-to-Back Total Power at 180° ± 30°, dB 24 24 25 26 26
CPR at Boresight, dB 19 22 21 22 18
CPR at Sector, dB 10 10 7 7 9

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 58.0 N @ 150 km/h | 13.0 lbf @ 150 km/h
Wind Loading at Velocity, maximum 58.0 N @ 150 km/h | 13.0 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 320 mm | 12.598 in
Depth, packed 300 mm | 11.811 in
Length, packed 850 mm | 33.465 in
Net Weight, without mounting kit 7.5 kg | 16.535 lb
Weight, gross 10.3 kg | 22.708 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

General Specifications

Antenna Type Small Cell
Polarization ±45°
Band Single band
Color Light gray
GPS Connector Interface 4.1-9.5 DIN Female
GPS Connector Quantity 1
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Internal GPS frequency band 1575.42 MHz
Internal GPS VSWR 2
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male
RET Interface, quantity 1 male

Dimensions

Length 596 mm | 23.465 in
Outer Diameter 200 mm | 7.874 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal RET High band (3)

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 13.2 13.7 13.9 14.4 14.3
Beamwidth, Horizontal, degrees 74 73 72 68 71
Beamwidth, Vertical, degrees 18.7 17.5 16.7 14.6 13.6
Beam Tilt, degrees 0–20 0–20 0–20 0–20 0–20
USLS (First Lobe), dB 12 13 13 14 14
Front-to-Back Ratio at 180°, dB 30 27 26 27 32
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -150 -150
Input Power per Port, maximum, watts 300 300 300 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 13.0 13.4 13.5 14.1 14.2
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.3 ±0.3 ±0.5 ±0.6
Gain by Beam Tilt, average, dBi 0 ° | 12.9; 10 ° | 13.1; 20 ° | 13.0 0 ° | 13.3; 10 ° | 13.4; 20 ° | 13.3 0 ° | 13.5; 10 ° | 13.6; 20 ° | 13.3 0 ° | 14.1; 10 ° | 14.2; 20 ° | 13.6 0 ° | 14.1; 10 ° | 14.3; 20 ° | 13.2
Beamwidth, Horizontal Tolerance, degrees ±2.5 ±2.6 ±3.1 ±4.7 ±4.1
Beamwidth, Vertical Tolerance, degrees ±1.3 ±0.9 ±1.2 ±1.2 ±1
USLS, beampeak to 20° above beampeak, dB 15 16 15 16 15
Front-to-Back Total Power at 180° ± 30°, dB 24 24 25 26 26
CPR at Boresight, dB 19 22 21 22 18
CPR at Sector, dB 10 10 7 7 9

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 58.0 N @ 150 km/h | 13.0 lbf @ 150 km/h
Wind Loading at Velocity, maximum 58.0 N @ 150 km/h | 13.0 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 320 mm | 12.598 in
Depth, packed 300 mm | 11.811 in
Length, packed 850 mm | 33.465 in
Net Weight, without mounting kit 7.5 kg | 16.535 lb
Weight, gross 10.3 kg | 22.708 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Assembly Drawing

Environment Health and Safety

Installation Instruction

Product Information

Product Specification

Warranty

Other Ways to Browse

Browse by Application

Browse by Application