RRV4-65S-R4N43
12-port sector antenna, 4x 694–960MHz 8deg fixed tilt and 8x 1695-2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- Sleek & Smallest Form Factor: Designed for maximum efficiency and space-saving installation
- Symmetrical Low & Mid Band Arrays: Deliver consistent electrical performance and support 4T4R (4x MIMO) on both Low and Mid bands
- Optimized Antenna Shape: Minimize wind load for the enhanced stability and durability
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 12.3 kg | 27.117 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 9.5 | 9.8 | 9.7 | 12.9 | 12.7 | 14.3 | 14.7 |
Beamwidth, Horizontal, degrees | 84 | 73 | 71 | 75 | 70 | 60 | 59 |
Beamwidth, Vertical, degrees | 39 | 36 | 35 | 17 | 15.2 | 13.4 | 12.5 |
Beam Tilt, degrees | 8 | 8 | 8 | 2–12 | 2–12 | 2–12 | 2–12 |
Front-to-Back Ratio at 180°, dB | 26 | 26 | 26 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 130.0 N @ 150 km/h (29.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 63.0 N @ 150 km/h (14.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 196.0 N @ 150 km/h (44.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 83.0 N @ 150 km/h (18.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 765 mm | 30.118 in |
Weight, gross | 22 kg | 48.502 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 12.3 kg | 27.117 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 9.5 | 9.8 | 9.7 | 12.9 | 12.7 | 14.3 | 14.7 |
Beamwidth, Horizontal, degrees | 84 | 73 | 71 | 75 | 70 | 60 | 59 |
Beamwidth, Vertical, degrees | 39 | 36 | 35 | 17 | 15.2 | 13.4 | 12.5 |
Beam Tilt, degrees | 8 | 8 | 8 | 2–12 | 2–12 | 2–12 | 2–12 |
Front-to-Back Ratio at 180°, dB | 26 | 26 | 26 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 130.0 N @ 150 km/h (29.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 63.0 N @ 150 km/h (14.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 196.0 N @ 150 km/h (44.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 83.0 N @ 150 km/h (18.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 765 mm | 30.118 in |
Weight, gross | 22 kg | 48.502 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse