Warning Icon
This product was discontinued on: January 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

CMAX-O-43-V53

Cell-Max™ Low PIM Omni In-building Antenna, 698–960 MHz and 1710–2700 MHz, 4.3-10

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Polarization Vertical
Color White
Mounting Thru-hole ceiling mount (optional)
Pigtail Cable 670-141SXE, plenum rated
Radome Material ABS
RF Connector Interface 4.3-10 Female

Dimensions

Height 135 mm | 5.315 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 204 mm | 8.031 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1710–2200 2200–2700
Gain, dBi 2.0 2.0 2.4 3.3
Beamwidth, Horizontal, degrees 360 360 360 360
Beamwidth, Vertical, degrees 48 48 35 35
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port, maximum, watts 50 50 50 50

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 185 mm | 7.283 in
Width, packed 180 mm | 7.087 in
Length, packed 180 mm | 7.087 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb
Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Polarization Vertical
Color White
Mounting Thru-hole ceiling mount (optional)
Pigtail Cable 670-141SXE, plenum rated
Radome Material ABS
RF Connector Interface 4.3-10 Female

Dimensions

Height 135 mm | 5.315 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 204 mm | 8.031 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1710–2200 2200–2700
Gain, dBi 2.0 2.0 2.4 3.3
Beamwidth, Horizontal, degrees 360 360 360 360
Beamwidth, Vertical, degrees 48 48 35 35
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port, maximum, watts 50 50 50 50

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 185 mm | 7.283 in
Width, packed 180 mm | 7.087 in
Length, packed 180 mm | 7.087 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb
Weight, net 0.4 kg | 0.882 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification