Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

35409-18

EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 51.1 mm | 2.012 in
Diameter Over Jacket (H Plane) 29.5 mm | 1.161 in
Cable Volume 855 L/km | 9.203 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.001 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz
Operating Frequency Band 6.425 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
6.425 GHz 4.580 1.396 4.74 78.20
6.63 GHz 4.492 1.369 4.83 79.70
6.83 GHz 4.419 1.347 4.91 81.00
7.03 GHz 4.357 1.328 4.98 82.20

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
6.425–7.125 GHz 1.05 32.30

Material Specifications

Conductor Material Corrugated copper
Jacket Material Non-halogenated, fire retardant polyolefin

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 740 mm | 29.134 in
Minimum Bend Radius, Single Bend (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Single Bend (H Plane) 510 mm | 20.079 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F
Fire Retardancy Test Method UL 1666/CATVR/CMR
Toxicity Index Test Method IEC 60754-2

Packaging and Weights

Cable weight 0.76 kg/m | 0.511 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification CATVR/CMR

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 51.1 mm | 2.012 in
Diameter Over Jacket (H Plane) 29.5 mm | 1.161 in
Cable Volume 855 L/km | 9.203 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.001 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz
Operating Frequency Band 6.425 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
6.425 GHz 4.580 1.396 4.74 78.20
6.63 GHz 4.492 1.369 4.83 79.70
6.83 GHz 4.419 1.347 4.91 81.00
7.03 GHz 4.357 1.328 4.98 82.20

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
6.425–7.125 GHz 1.05 32.30

Material Specifications

Conductor Material Corrugated copper
Jacket Material Non-halogenated, fire retardant polyolefin

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 740 mm | 29.134 in
Minimum Bend Radius, Single Bend (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Single Bend (H Plane) 510 mm | 20.079 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F
Fire Retardancy Test Method UL 1666/CATVR/CMR
Toxicity Index Test Method IEC 60754-2

Packaging and Weights

Cable weight 0.76 kg/m | 0.511 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification CATVR/CMR
Other Ways to Browse