Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EW132-137

EW132, HELIAX® Standard Elliptical Waveguide, 13.75–14.8 GHz, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 24.4 mm | 0.961 in
Diameter Over Jacket (H Plane) 15.5 mm | 0.61 in
Cable Volume 167 L/km | 1.798 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 9.22 GHz
Group Delay at Frequency 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz
Operating Frequency Band 13.75 – 14.8 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
13.75 GHz 16.576 5.052 0.81 74.20
13.95 GHz 16.388 4.995 0.82 75.00
14.15 GHz 16.215 4.942 0.83 75.90
14.35 GHz 16.056 4.894 0.84 76.60
14.55 GHz 15.909 4.849 0.85 77.40
14.75 GHz 15.773 4.808 0.86 78.10

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
13.75–14.8 GHz 1.15 23.13

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 130 mm | 5.118 in
Minimum Bend Radius, Multiple Bends (H Plane) 360 mm | 14.173 in
Minimum Bend Radius, Single Bend (E Plane) 130 mm | 5.118 in
Minimum Bend Radius, Single Bend (H Plane) 360 mm | 14.173 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.33 kg/m | 0.222 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 24.4 mm | 0.961 in
Diameter Over Jacket (H Plane) 15.5 mm | 0.61 in
Cable Volume 167 L/km | 1.798 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 9.22 GHz
Group Delay at Frequency 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz
Operating Frequency Band 13.75 – 14.8 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
13.75 GHz 16.576 5.052 0.81 74.20
13.95 GHz 16.388 4.995 0.82 75.00
14.15 GHz 16.215 4.942 0.83 75.90
14.35 GHz 16.056 4.894 0.84 76.60
14.55 GHz 15.909 4.849 0.85 77.40
14.75 GHz 15.773 4.808 0.86 78.10

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
13.75–14.8 GHz 1.15 23.13

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 130 mm | 5.118 in
Minimum Bend Radius, Multiple Bends (H Plane) 360 mm | 14.173 in
Minimum Bend Radius, Single Bend (E Plane) 130 mm | 5.118 in
Minimum Bend Radius, Single Bend (H Plane) 360 mm | 14.173 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.33 kg/m | 0.222 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse