EW64
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW64, HELIAX® Standard Elliptical Waveguide, 6.425–7.75 GHz, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 6.425 – 7.75 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 5.276 | 1.608 | 3.92 | 74.00 |
6.63 GHz | 5.139 | 1.566 | 4.02 | 75.90 |
6.83 GHz | 5.028 | 1.533 | 4.11 | 77.50 |
7.03 GHz | 4.934 | 1.504 | 4.19 | 78.90 |
7.23 GHz | 4.853 | 1.479 | 4.26 | 80.20 |
7.43 GHz | 4.784 | 1.458 | 4.32 | 81.40 |
7.63 GHz | 4.724 | 1.440 | 4.38 | 82.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.75 GHz | 1.150 | 23.13 |
7.125–7.75 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 6.425 – 7.75 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 5.276 | 1.608 | 3.92 | 74.00 |
6.63 GHz | 5.139 | 1.566 | 4.02 | 75.90 |
6.83 GHz | 5.028 | 1.533 | 4.11 | 77.50 |
7.03 GHz | 4.934 | 1.504 | 4.19 | 78.90 |
7.23 GHz | 4.853 | 1.479 | 4.26 | 80.20 |
7.43 GHz | 4.784 | 1.458 | 4.32 | 81.40 |
7.63 GHz | 4.724 | 1.440 | 4.38 | 82.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.75 GHz | 1.150 | 23.13 |
7.125–7.75 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse