EW85
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW85, HELIAX® Standard Elliptical Waveguide, 8.5–9.8 GHz, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 33.5 mm | 1.319 in |
Diameter Over Jacket (H Plane) | 22.9 mm | 0.902 in |
Cable Volume | 390 L/km | 4.198 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 6.46 GHz |
Group Delay at Frequency | 143 ns/100 ft @ 9.200 GHz | 468 ns/100 m @ 9.200 GHz |
Operating Frequency Band | 8.5 – 9.8 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
8.5 GHz | 11.311 | 3.448 | 1.46 | 65.00 |
8.7 GHz | 10.917 | 3.328 | 1.52 | 67.00 |
8.9 GHz | 10.589 | 3.227 | 1.56 | 68.80 |
9.1 GHz | 10.310 | 3.142 | 1.61 | 70.40 |
9.3 GHz | 10.070 | 3.069 | 1.64 | 71.90 |
9.5 GHz | 9.863 | 3.006 | 1.68 | 73.30 |
9.7 GHz | 9.681 | 2.951 | 1.71 | 74.60 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
8.5–9.8 GHz | 1.170 | 22.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 480 mm | 18.898 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 480 mm | 18.898 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.5 kg/m | 0.336 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 33.5 mm | 1.319 in |
Diameter Over Jacket (H Plane) | 22.9 mm | 0.902 in |
Cable Volume | 390 L/km | 4.198 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 6.46 GHz |
Group Delay at Frequency | 143 ns/100 ft @ 9.200 GHz | 468 ns/100 m @ 9.200 GHz |
Operating Frequency Band | 8.5 – 9.8 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
8.5 GHz | 11.311 | 3.448 | 1.46 | 65.00 |
8.7 GHz | 10.917 | 3.328 | 1.52 | 67.00 |
8.9 GHz | 10.589 | 3.227 | 1.56 | 68.80 |
9.1 GHz | 10.310 | 3.142 | 1.61 | 70.40 |
9.3 GHz | 10.070 | 3.069 | 1.64 | 71.90 |
9.5 GHz | 9.863 | 3.006 | 1.68 | 73.30 |
9.7 GHz | 9.681 | 2.951 | 1.71 | 74.60 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
8.5–9.8 GHz | 1.170 | 22.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 480 mm | 18.898 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 480 mm | 18.898 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.5 kg/m | 0.336 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse