Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EWP52-56

EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.2 GHz, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 57.2 mm | 2.252 in
Diameter Over Jacket (H Plane) 33.3 mm | 1.311 in
Cable Volume 1045 L/km | 11.248 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 3.65 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz
Operating Frequency Band 5.6 – 6.2 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.6 GHz 4.126 1.258 5.69 75.80
5.8 GHz 4.021 1.226 5.84 77.70
6.0 GHz 3.935 1.199 5.96 79.40
6.2 GHz 3.863 1.177 6.07 80.80

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.6–6.2 GHz 1.06 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 305 mm | 12.008 in
Minimum Bend Radius, Multiple Bends (H Plane) 810 mm | 31.89 in
Minimum Bend Radius, Single Bend (E Plane) 200 mm | 7.874 in
Minimum Bend Radius, Single Bend (H Plane) 560 mm | 22.047 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.88 kg/m | 0.591 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 57.2 mm | 2.252 in
Diameter Over Jacket (H Plane) 33.3 mm | 1.311 in
Cable Volume 1045 L/km | 11.248 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 3.65 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz
Operating Frequency Band 5.6 – 6.2 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.6 GHz 4.126 1.258 5.69 75.80
5.8 GHz 4.021 1.226 5.84 77.70
6.0 GHz 3.935 1.199 5.96 79.40
6.2 GHz 3.863 1.177 6.07 80.80

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.6–6.2 GHz 1.06 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 305 mm | 12.008 in
Minimum Bend Radius, Multiple Bends (H Plane) 810 mm | 31.89 in
Minimum Bend Radius, Single Bend (E Plane) 200 mm | 7.874 in
Minimum Bend Radius, Single Bend (H Plane) 560 mm | 22.047 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.88 kg/m | 0.591 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse