Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
EWP52, HELIAX® Premium Elliptical Waveguide, 5.725–6.425 GHz, black PE jacket
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 57.2 mm | 2.252 in |
Diameter Over Jacket (H Plane) | 33.3 mm | 1.311 in |
Cable Volume | 1045 L/km | 11.248 ft³/kft |
eTE11 Mode Cutoff | 3.65 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz |
Operating Frequency Band | 5.725 – 6.425 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.725 GHz | 4.058 | 1.237 | 5.78 | 77.00 |
5.93 GHz | 3.963 | 1.208 | 5.92 | 78.80 |
6.13 GHz | 3.887 | 1.185 | 6.04 | 80.30 |
6.33 GHz | 3.822 | 1.165 | 6.14 | 81.70 |
Frequency Band | VSWR | Return Loss (dB) |
5.725–6.425 GHz | 1.06 | 30.72 |
Conductor Material | Corrugated copper |
Jacket Material | PE |
Minimum Bend Radius, Multiple Bends (E Plane) | 305 mm | 12.008 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 810 mm | 31.89 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 560 mm | 22.047 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 0.88 kg/m | 0.591 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 57.2 mm | 2.252 in |
Diameter Over Jacket (H Plane) | 33.3 mm | 1.311 in |
Cable Volume | 1045 L/km | 11.248 ft³/kft |
eTE11 Mode Cutoff | 3.65 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz |
Operating Frequency Band | 5.725 – 6.425 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.725 GHz | 4.058 | 1.237 | 5.78 | 77.00 |
5.93 GHz | 3.963 | 1.208 | 5.92 | 78.80 |
6.13 GHz | 3.887 | 1.185 | 6.04 | 80.30 |
6.33 GHz | 3.822 | 1.165 | 6.14 | 81.70 |
Frequency Band | VSWR | Return Loss (dB) |
5.725–6.425 GHz | 1.06 | 30.72 |
Conductor Material | Corrugated copper |
Jacket Material | PE |
Minimum Bend Radius, Multiple Bends (E Plane) | 305 mm | 12.008 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 810 mm | 31.89 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 560 mm | 22.047 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 0.88 kg/m | 0.591 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |