Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT500D

DryLine® Dehydrator, Low-pressure membrane, 19 in rack mountable, Wall mountable, Cut-in at 2.0 psi, Cut-out at 5.0 psi, with discrete and summary alarms, 115/230 Vac, 50/60 Hz

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • See related products for dc options, sold separately

Product Classification

Product Type Dehydrator
Product Brand DryLine®

General Specifications

Alarm Type Discrete | Summary
Circuit Breaker Requirement Electrical connections require separate circuits for dehydrator installation
Cut In Pressure 14 kPa | 2.031 psig
Cut In Pressure Default 14 kPa | 2.031 psig
Cut In/Out Pressure Type Factory set
Cut Out Pressure 34.5 kPa | 5.004 psig
Cut Out Pressure Default 34.5 kPa | 5.004 psig
Dehydrator Type Automatic Membrane
Dew Point Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F)
Excess-Run Alarm 10 minutes, factory set
Flow Rate, nominal 14.2 SLPM
High-Humidity Alarm 7.5% RH, factory set
High-Pressure Alarm Factory set (only on summary contacts)
Low-Pressure Alarm 68 mbar | 7 kPa | 1 psig
Mounting Bench | Floor | Rack | Wall
Port Count 4
Port Type 3/8 in PE tube
Power Cord Europe power cord with stripped leads | USA power cord
Power-Fail Alarm Loss of input power
Rack Type EIA 19 in | ETSI N3 (optional)
Rack Units 4

Dimensions

Product Height 172.7 mm | 6.799 in
Product Width 439.4 mm | 17.299 in
Product Depth 419.1 mm | 16.5 in
Volume Capacity, maximum 5.663 m³ | 199.987 ft³
Volume Capacity, minimum 0.2832 m³ | 10.001 ft³

Outline Drawing–Section

Click on image to enlarge.

Electrical Specifications

Alarm Contact Rating Form C dry contacts, 2 amps at 30 Vdc
Power Consumption, at runtime 275 W
Power Consumption, average 8.3 W
Power Consumption, maximum 275 W
Power Consumption, minimum 0.2 W
Power Frequency 60/50 Hz
Power Phase Single
Suggested Circuit Breaker Size 15 A
Voltage 115/230 Vac ±10%, selectable
Voltage Type ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+14 °F to +122 °F)

Packaging and Weights

Height, packed 312.4 mm | 12.299 in
Width, packed 502.9 mm | 19.799 in
Depth, packed 541 mm | 21.299 in
Included 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Male connector fitting | Needle valve | PTFE tape | Power cord
Weight, gross 19 kg | 41.888 lb
Weight, net 16 kg | 35.274 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Product Type Dehydrator
Product Brand DryLine®

General Specifications

Alarm Type Discrete | Summary
Circuit Breaker Requirement Electrical connections require separate circuits for dehydrator installation
Cut In Pressure 14 kPa | 2.031 psig
Cut In Pressure Default 14 kPa | 2.031 psig
Cut In/Out Pressure Type Factory set
Cut Out Pressure 34.5 kPa | 5.004 psig
Cut Out Pressure Default 34.5 kPa | 5.004 psig
Dehydrator Type Automatic Membrane
Dew Point Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F)
Excess-Run Alarm 10 minutes, factory set
Flow Rate, nominal 14.2 SLPM
High-Humidity Alarm 7.5% RH, factory set
High-Pressure Alarm Factory set (only on summary contacts)
Low-Pressure Alarm 68 mbar | 7 kPa | 1 psig
Mounting Bench | Floor | Rack | Wall
Port Count 4
Port Type 3/8 in PE tube
Power Cord Europe power cord with stripped leads | USA power cord
Power-Fail Alarm Loss of input power
Rack Type EIA 19 in | ETSI N3 (optional)
Rack Units 4

Dimensions

Product Height 172.7 mm | 6.799 in
Product Width 439.4 mm | 17.299 in
Product Depth 419.1 mm | 16.5 in
Volume Capacity, maximum 5.663 m³ | 199.987 ft³
Volume Capacity, minimum 0.2832 m³ | 10.001 ft³

Electrical Specifications

Alarm Contact Rating Form C dry contacts, 2 amps at 30 Vdc
Power Consumption, at runtime 275 W
Power Consumption, average 8.3 W
Power Consumption, maximum 275 W
Power Consumption, minimum 0.2 W
Power Frequency 60/50 Hz
Power Phase Single
Suggested Circuit Breaker Size 15 A
Voltage 115/230 Vac ±10%, selectable
Voltage Type ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+14 °F to +122 °F)

Packaging and Weights

Height, packed 312.4 mm | 12.299 in
Width, packed 502.9 mm | 19.799 in
Depth, packed 541 mm | 21.299 in
Included 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Male connector fitting | Needle valve | PTFE tape | Power cord
Weight, gross 19 kg | 41.888 lb
Weight, net 16 kg | 35.274 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted