858C
Nitrogen Regulator, Adjustable 0–15 psig
Specifications
Specifications
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 185.42 mm | 7.3 in |
Depth, packed | 152.4 mm | 6 in |
Weight, gross | 1.81 kg | 3.99 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 185.42 mm | 7.3 in |
Depth, packed | 152.4 mm | 6 in |
Weight, gross | 1.81 kg | 3.99 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse