Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F028KKS4

FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types PBR320 and PBR320, 1000 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PBR320
Interface 2 PBR320

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Attenuation 3.28 dB/m | 1 dB/ft
Average Power 75 W
Operating Frequency Band 26.5 – 40.1 GHz
Peak Power 20 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PBR320
Interface 2 PBR320

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Attenuation 3.28 dB/m | 1 dB/ft
Average Power 75 W
Operating Frequency Band 26.5 – 40.1 GHz
Peak Power 20 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value