Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

778414-000 | FOSC-OC-6P11800-US00

  • Available in:
  • North America
FOSC™ A-TRAY-24 type with one 1x8 Planar splitter with symmetrical split ratio
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Splitter splice tray
Product Brand FOSC™
Product Series FOSC-OC

General Specifications

Application For use in FOSC closures

Dimensions

Height 10.67 mm | 0.42 in
Width 99.06 mm | 3.9 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Splitter splice tray
Product Brand FOSC™
Product Series FOSC-OC

General Specifications

Application For use in FOSC closures

Dimensions

Height 10.67 mm | 0.42 in
Width 99.06 mm | 3.9 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty