236827-000 | TRAC-BPL-BOLT-KIT-MR449
- Available in:
- Latin America
- North America
TRAC Copper Closure, unpressurized, gel sealed, 22 inch sheath opening, 33 inch long
Specifications
Features and Benefits
- Toolless, extendable and re-enterable closure for freebreathing aerial applications
- Consists of three main components: a central body and two end pieces and self support bond system
- Unique convoluted design provides both mechanical and environmental protection
- Recommended for use on polyethylene insulated cable jackets for straight and branch configurations
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Gel sealed closure |
Product Series | TRAC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 2 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Mounting | Strand |
Splicing Capacity, maximum | 1200 |
Dimensions
Length | 838.2 mm | 33 in |
Single Cable Diameter, maximum | 66.04 mm | 2.6 in |
Splice Bundle Diameter, maximum | 177.8 mm | 7 in |
Sheath Opening, nominal | 558.8 mm | 22 in |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Gel sealed closure |
Product Series | TRAC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 2 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Mounting | Strand |
Splicing Capacity, maximum | 1200 |
Dimensions
Length | 838.2 mm | 33 in |
Single Cable Diameter, maximum | 66.04 mm | 2.6 in |
Splice Bundle Diameter, maximum | 177.8 mm | 7 in |
Sheath Opening, nominal | 558.8 mm | 22 in |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse