Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FST-R-02X00-G0100M

  • Available in:
  • EMEA
FST Flexible Service Terminal, 2 Port, 2 Mini-size (DLX) hardened Adapters at drop side, cable stub at feeder side, black, 100m long
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Specifications

Product Classification

Regional Availability EMEA
Product Type Access terminal, without splitter/tap
Product Brand DLX®
Product Series FST-R
Minimum Order Quantity 3

General Specifications

Cable Type Dielectric - Loose Tube
Distribution Type 2 ports
Enclosure Color Black
Mounting Handhole | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 2
Splitter, quantity 0
Stub Type Stub tail

Dimensions

Cable Length 100 m | 328.084 ft
Outer Cable Dimensions 5.5 mm (0.22 in)

Dimension Drawing

Click on image to enlarge.

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Wavelength Range 1310–1625 nm
Insertion Loss, Terminal Connector, maximum 0.45 dB
Return Loss, Connector, minimum 60 dB

Environmental Specifications

Operating Temperature -20 °C to +65 °C (-4 °F to +149 °F)
Environmental Space Above ground | Below ground | Buried
Qualification Standards IEC 61753-1 Ed2 category G, IP68, 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 3
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Access terminal, without splitter/tap
Product Brand DLX®
Product Series FST-R
Minimum Order Quantity 3

General Specifications

Cable Type Dielectric - Loose Tube
Distribution Type 2 ports
Enclosure Color Black
Mounting Handhole | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 2
Splitter, quantity 0
Stub Type Stub tail

Dimensions

Cable Length 100 m | 328.084 ft
Outer Cable Dimensions 5.5 mm (0.22 in)

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Wavelength Range 1310–1625 nm
Insertion Loss, Terminal Connector, maximum 0.45 dB
Return Loss, Connector, minimum 60 dB

Environmental Specifications

Operating Temperature -20 °C to +65 °C (-4 °F to +149 °F)
Environmental Space Above ground | Below ground | Buried
Qualification Standards IEC 61753-1 Ed2 category G, IP68, 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 3
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse